Speed! CHoose your compact hydraulics solution

CHoose configurator

Challenge:

Easily configure a customized hydraulic integrated circuit and compact directional valves with one easy-to-use tool.

Marginal Column
Content

Rexroth Solution:

Bosch Rexroth’s CHoose configuration tool contains a vast library of compact hydraulics components with full catalog information and configuration error check.

Key Insights & Considerations:

  • The CHoose configurator accelerates the design process for machine manufacturers
  • The software program allows users to easily configure a customized solution: just select the most suitable Rexroth components from the database, and integrate them directly in the circuit via “drag and drop”
  • CHoose helps reduce the complexity of circuits and, as a result, minimizes the number of parts in machines and the number of suppliers
  • CHoose allows solutions by mixing the existing product lines of compact hydraulics
  • The user can set detailed parameters such as pressure settings, coil voltages and connection types
  • Users have the option to combine integrated circuit manifolds and compact directional valves in a single compact hydraulic solution
  • The output formats of CHoose are 2D and 3D drawings that customers can open on their computers