USA

Select your location

USA
 


Energy Efficient from Tree Trunks to Popsicle Sticks

Content
Project Name Tree Trunk Loading Station
Industry Woodworking
Technologies Hydraulics
4EE Levers Energy System Design, Efficient Components, Energy on Demand
 
 

Increasing Energy Efficiency in the Woodworking Industry

 

Initial Situation

At a veneer mill producing popsicle sticks, the loading device loads the tree trunks into the production line. In the previous solution, a pressure limiting valve controlled the flow of the constant pressure unit.

The Rexroth 4EE Solution

Rexroth specialists replaced the old system, in which a fixed displacement pump was driven by an asynchronous motor running permanently at 1800 l/min, with a variable speed pump drive with a 4 liter reservoir for pressure-holding operations. In this application, the Sytronix SvP 7000 consists of an internal gear pump, a synchronous servo motor, and a frequency converter.

The Result

The new automation lowers energy consumption by 83% in the pressure-holding operation, while at the same time improving the system behavior. This makes it easier to operate. Over the entire operating cycle, the specialists have calculated energy savings of 70%.

Before

  • Energy consumption 12 kW in partial-load operation

After Rexroth 4EE

  • Energy consumption 2 kW in partial-load operation
  • Savings: 10 kW in partial-load operations

4EE systematic approach

 
 

Top Product

 

Experience and Know-How for Your Application

Experience is especially important when it comes to plant construction and engineering. Our specialists are fully focused on the requirements in your industry. We always advise you on a technology-neutral basis, placing your application at the center.