USA

Select your location

USA
 

Continuous savings through demand-based performance

Content
Project Name Calender control
Industry Cellulose machines
Technologies Hydraulics
 
 

Increasing energy efficiency in the calender control

 

Initial situation

In the original drive solution, a 5.5 kW motor drove a fixed displacement pump. The flow generated by the pump moved the calender roller on average once a month and constantly adjusted the compacting pressure to the parameters provided by the control unit.

The Rexroth 4EE Solution

A variable speed pump drive from the Sytronix family with a 3.0 kW frequency converter adjusts output to the process needs. In pure pressure-holding operation, it reduces the output in line with the required force.

The result

The new drive solution reduces the energy consumption of the calender control by up to 78 percent. The specific aspects of fluid technology have already been accounted for in the Sytronix software.

Before

  • Energy consumption: 24,400 kWh/a

After Rexroth 4EE

  • Energy consumption 5,400 kWh/a
  • Savings: 19,000 kWh/a
 
 

Top product

 

Experience and know-how for your application

Experience is especially important when it comes to plant construction and engineering. Our specialists are fully focused on the requirements in your industry. We always advise you on a technology-neutral basis, placing your application at the center.