Presses, plastic machinery, systems of all kinds: Even if these require high forces, they still offer great potential for energy savings. Rexroth 4EE is a systematic approach. Example: Energy on demand. The broad range of variable speed pump drives in the Sytronix family generates hydraulic performance as needed. In applications such as die casting machines, this generates energy savings of up to 80%. Recovering energy through accumulator charging circuits or electric energy recovery systems further lowers power consumption. Which measures are most effective can only be determined by looking at the overall system as a whole. Industry specialists from Bosch Rexroth will support you as machine manufacturers and machine users with their expertise and application experience and help you implement the four levers of Rexroth 4EE in the most beneficial and integrated manner.
Long-term energy savings in metal and plastic forming even when auxiliary process times are short.
Long-term energy savings in metal and plastic forming even when auxiliary process times are short.
Maximum productivity and energy efficiency are not contradictory. With Rexroth's universal 4EE systematic approach, you can achieve both goals even when extremely high forces are involved. Talk to our industry specialists.