USA

Select your location

USA
 

Braking distance reduced to 18 millimeters

Content
Project designation Modernization of a roll mill
Industry Rubber processing
Technology Hydraulics
 
 

Stopping big loads safely

 

Increasing the productivity of an installed system and improving the safety in a standard-compliant manner through modernization: This was the objective of the French natural rubber producer Le Joint Français in Saint-Brieuc, France. For the subsidiary of the Hutchinson group, the safety experts from Bosch Rexroth developed a Hägglunds drive system for roll mills, which replaces an electromechanical drive.

The hydro transmission units with high starting torque and variable rotational speed enable a safe stop with a significantly shorter braking distance than the old solution. The old solution did not achieve the braking distance of 350 mm specified in the EN 1417 standard. The new solution from Bosch Rexroth exceeds this requirement. The tests performed during the commissioning showed that the final rotation angle at the stop of the machine is around 3 degrees. This corresponds to a braking distance of 18 millimeters. The Rexroth solution reduces the braking distance by more than 95 percent and thus significantly increases the safety for the operator.

The complete solution from Bosch Rexroth comprises a Hägglunds hydraulic motor, an emergency stop valve, pre-assembled accessories, a variable speed hydraulic transmission unit as well as support services during assembly and commissioning. The modernization was completed within a few weeks.

Advantages

  • System modernization
  • Cross-technology solution
  • Reduced braking distance
  • Maintenance-free braking system
  • Exceeds the EN 1417 standard
 
 

Your personal machine safety consulting

Our Safety Specialists help you to reduce accident hazards and to increase productivity. To this end, we are happy to analyze your entire system and your processes. We recommend effective measures for machine safety and workplace ergonomics. In addition, we support you around the globe when it comes to the implementation of legal standards and requirements.