009-10 Stuttgart, 2010-01-19

Linear Motion Designer Tool: Simple and Fast Calculations for MGE Linear Guides Individual planning and design without the need for special expertise

Linear Motion

With the Linear Motion Designer LF-MGE software, all users can now design Rexroth MGE linear guides easily and conveniently, ensuring a high level of system reliability.

Selecting the right guide bearing sizes and the optimum motor/gear combination are essential steps to optimize costs and guarantee a long service life for linear guides. Thanks to the Linear Motion Designer, Rexroth now offers a calculation software for the linear guides from its Basic Mechanical Elements range that will save you time and money during the planning, design, and construction phases.

After entering the process data for dynamics, masses, and forces, the software automatically calculates the service life of the individual guide bearings. Up to 16 guide bearings may be combined. The program checks the selected size and, if necessary, suggests axes with higher load-carrying capacities. The system also tells you the best way to combine the motor and gear to control your application. This calculation tool helps you to quickly and easily design your system, so that end users can integrate the linear guides into their applications in next to no time. A clear display of the entries and results, as well as the provided documentation, also ensure system reliability. The software can be run directly from the CD without installation and is available in German and in English. It can be ordered under

Bosch Rexroth AG is one of the world’s leading specialists in the field of drive and control technologies. Under the brand name of Rexroth the company supplies more than 500,000 customers with tailored solutions for driving, controlling and moving. Bosch Rexroth is a partner for industrial applications and factory automation, mobile applications and using renewable energies. As The Drive & Control Company, Bosch Rexroth develops, produces and sells components and systems in more than 80 countries. In 2008 Bosch Rexroth AG, part of the Bosch Group, achieved sales of around 5.9 billion Euro with 35,300 employees.

For more information please visit:


Search press releases


Susanne Herzlieb
Maria-Theresien-Straße 23
97816 Lohr am Main
Phone: +49 9352 18-1573