069-10 Lohr, 2010-09-13

Maintenance Units for Every Purpose

AS series of maintenance units

The AS series of maintenance units features modular assembly, compact construction, and a modern industrial design that has won several awards.

Introducing the newest member to round out the family: the AS series from Rexroth is now available in a smaller version for lower flows with thread connection G1/4.

With its smallest version, Rexroth has expanded the AS line for compressed air preparation. The system, which provides excellent compressed air quality in a wide variety of applications and work environments, now includes the AS1 series for use in the low flow range.

With a width of 43 mm and connection thread G1/4, the AS1 series is virtually predestined for applications with flow requirements up to 1000 std l/min. Like the larger members of the AS series, the AS1 also stands for reliable, safe, and economical operation on a continuous basis.

These maintenance units not only perform the standard functions of filtering, regulation and lubrication, their modular and compact design further allows for the integration of all specific functions. Precision controllers, distributors, 3/2-way shut-off valves and filling valves round out the product range of maintenance units. This allows an optimum customized solution for each application. Modular construction makes it possible for individual components to be disassembled or subsequent extensions to be carried out as needed, even in the installed state.

The AS line was developed as a family concept for thread connections from G1/4 to G1. Despite the minimal width of each unit, this Rexroth family is able to cover the entire working range of systems with nominal flow rates of up to 14 500 l/min. Its compact dimensions make the AS series, in conjunction with new materials, a strong light-weight solution. And the smooth surfaces found on each unit allow easy system cleaning.

Rexroth makes CAD data and configurations for all AS components available online. This permits a customized configuration to fulfill industry-specific requirements. The corresponding CAD drawing can be integrated directly into the design drawing.

Bosch Rexroth AG is one of the world’s leading specialists in the field of drive and control technologies. Under the brand name of Rexroth the company supplies more than 500,000 customers with tailored solutions for driving, controlling and moving. Bosch Rexroth is a partner for industrial applications and factory automation, mobile applications and using renewable energies. As The Drive & Control Company, Bosch Rexroth develops, produces and sells components and systems in more than 80 countries. In 2009 Bosch Rexroth part of the Bosch Group, achieved sales of around 4.1 billion Euro with 34,200 employees.

For more information please visit:


Search press releases


Susanne Herzlieb
Maria-Theresien-Straße 23
97816 Lohr am Main
Phone: +49 9352 18-1573