102-10 Lohr, 2010-11-22

Connecting Periphery Economically and Flexibly


The new compact module from the inline I/O family: connect all peripheries for controlling the position of up to four hydraulic axes.

New SERCOS III I/O module from Rexroth for controlling the position of hydraulic axes

The new compact module from the inline I/O family links all peripheries, via SERCOS III, for controlling the position of up to four hydraulic axes. Extremely short response times and fieldbus communication with SERCOS III enable the SERCOS III I/O module to offer high control quality and faster cycle times in the application. The functions of the compact module are intricately coordinated and make it possible to realize applications economically and flexibly.

The SERCOS III I/O module with IP 20 protection features twelve analog differential inputs for connecting pressure measuring boxes and capturing valve actual values. Four analog outputs are also included for defining valve command values as are four SSI encoder inputs for capturing the position of the hydraulic axes.

The analog inputs and outputs for capturing and outputting current and voltage signals, with 16-bit resolution, and the encoder inputs, with up to 31-bit resolution, can be individually configured.

Bosch Rexroth AG is one of the world’s leading specialists in the field of drive and control technologies. Under the brand name of Rexroth the company supplies more than 500,000 customers with tailored solutions for driving, controlling and moving. Bosch Rexroth is a partner for industrial applications and factory automation, mobile applications and using renewable energies. As The Drive & Control Company, Bosch Rexroth develops, produces and sells components and systems in more than 80 countries. In 2009 Bosch Rexroth part of the Bosch Group, achieved sales of around 4.1 billion Euro with 34,200 employees.

For more information please visit:


Search press releases


Susanne Herzlieb
Maria-Theresien-Straße 23
97816 Lohr am Main
Phone: +49 9352 18-1573