, 2016-09-06

Power for roller presses

In the cement industry, roller presses are all-rounders with a wide application spectrum – from raw powder production to crushing of burnt clinker to fine powder. That is why using them always needs to become more efficient and easier. The Austrian company Wopfinger Baustoffindustrie GmbH has therefore changed to Hägglunds CBM motors from Rexroth. With maximum torque of up to 2,000 kNm, the hydraulic direct drives are not only the strongest on the market – they can also increase performance and reduce maintenance as well as service costs. The roller presses can be turned at full force from the beginning, because the Hägglunds motors deliver their full torque from the start.

Copyright image: Bosch Rexroth AG


Search press releases


Susanne Herzlieb
Maria-Theresien-Straße 23
97816 Lohr am Main
Phone: +49 9352 18-1573