International
 

Press

Content
PI 017-17 , 2017-04-24

Linear motion, short time to market

Whether electromechanical or electro-hydraulic: The ready-to-mount linear drives by Bosch Rexroth are fit for Industry 4.0 and meet the highest requirements regarding reliability, controllability, costs and space required.

Uniformly electrified, ready to mount and smart: stand-alone linear drives by Bosch Rexroth provide competitive advantages for machine manufacturers

  • Smart modular system with mechanical and hydraulic gears
  • New: compact, maintenance-free servo-hydraulic actuators (SHA)
  • Comprehensive drive concept simplifies hybrid drive concepts

Stand-alone linear axes are the trend. The combination of electrical drive unit and mechanical or hydraulic cylinder reduces installation space and engineering time and combines our specific professional knowledge in one system. With ready-to-mount and i4.0-enabled solution packages, Bosch Rexroth is in line with the current market requirements regarding electrification, digitalization and monitoring as well as condition-based maintenance. The uniform control and drive concept which is used in the different technologies serves as a basis for a short time to market and the economical implementation of hybrid solutions.

For their customer-specific solutions, machine manufacturers can optionally combine the control and drive system which consists of an IndraDrive C compact inverter and an IndraDyn S synchronous motor with mechanical or hydraulic gears and benefit from a compact, i4.0-enabled and, on request, ready-to-mount linear drive with IndraWorks engineering software.

In addition, the entire Open Core Engineering portfolio by Bosch Rexroth is available to shorten the engineering process and create partner solutions for new drive and energy concepts with the help of open interfaces, for example by model-based engineering, simulations or virtual commissioning using hardware in the loop.

Electromechanical cylinders EMC and EMC-HD

The electromechanical cylinders EMC and EMC-HD enable machine manufacturers to control quick and complex industrial processes with maximum forces of up to 290 kN in a simple way. As a mechanical gear a ball or planetary screw drive by Bosch Rexroth is used. The wide range of applications includes machine tools, transport and handling systems as well as servo presses.

The EMC with hygienic design can also be used in the food industry. With our free LinSelect selection tool, the EMC and EMC-HD drives as well as any other electromechanical linear system by Bosch Rexroth can be dimensioned quickly and intuitively before it is ordered.

Servo-hydraulic actuator SHA

With servo-hydraulic actuators (SHA), which are completely ready for installation and maintenance-free, Bosch Rexroth combines the benefits of a compact linear drive with the specific advantages of hydraulic systems regarding power, dynamics, robustness and energy efficiency. To meet the requirements regarding electrification and a short time to market, the SHA use the same drive and control concept as the EMC. Together with the directly connected hydraulic part, which consists of pump, control block and cylinder, an overall package with a closed hydraulic system and minimum compensation tank is created which fulfills the requirements.

SHA are completely aligned and tested, from the mains connection to the plunger – including the preliminary parameterization of the drive controller, firmware and technology function for separate force and position control. Integrated safety functions such as unintended start-up (STO) lead to a higher functional safety category. With little engineering effort, it can be increased to the maximum performance level by the use of valve technology. Optionally, Bosch Rexroth provides a software module for field data acquisition (FDA) as a basis for a condition monitoring system.

With maximum forces of up to 2500 kN, travel speeds of up to 2 m/s and strokes of up to 6 m, the SHA are particularly suited for presses and dosing systems but also for machine tools, transport or handling systems which are particularly demanding regarding performance.

Hybrid drive concepts, in compact design or as separate components

Since customers or machine manufacturers do not need to have in-depth knowledge about hydraulics and thanks to the control and drive concept which is the same for the different technologies, the SHA is also suitable for economical hybrid concepts with electrical power distribution, for example servo presses.

Other customer-specific options are provided by Bosch Rexroth with the SHA design “as separate components” where the control block is structurally separated from the cylinder or the drive unit by hose or pipe connections. In this way, the individual modules can be flexibly distributed in the system.

Economical, precise, safe, and energy efficient: drive and control technology from Bosch Rexroth moves machines and systems of any size. The company bundles global application experience in the market segments of Mobile Applications, Machinery Applications and Engineering, and Factory Automation to develop innovative components as well as tailored system solutions and services. Bosch Rexroth offers its customers hydraulics, electric drives and controls, gear technology, and linear motion and assembly technology all from one source. With locations in over 80 countries, more than 31.100 associates generated sales revenue of approximately 5.4 billion euros in 2015.

To learn more, please visit www.boschrexroth.com

The Bosch Group is a leading global supplier of technology and services. It employs roughly 390,000 associates worldwide (as of December 31, 2016). According to preliminary figures, the company generated sales of 73.1 billion euros in 2016. Its operations are divided into four business sectors: Mobility Solutions, Industrial Technology, Consumer Goods, and Energy and Building Technology. As a leading IoT company, Bosch offers innovative solutions for smart homes, smart cities, connected mobility, and connected industry. It uses its expertise in sensor technology, software, and services, as well as its own IoT cloud, to offer its customers connected, cross-domain solutions from a single source. The Bosch Group’s strategic objective is to create solutions for a connected life, and to improve quality of life worldwide with products and services that are innovative and spark enthusiasm. In short, Bosch creates technology that is “Invented for life.” The Bosch Group comprises Robert Bosch GmbH and its roughly 450 subsidiaries and regional companies in some 60 countries. Including sales and service partners, Bosch’s global manufacturing, engineering, and sales network covers nearly every country in the world. The basis for the company’s future growth is its innovative strength. At 120 locations across the globe, Bosch employs 59,000 associates in research and development.

Additional information is available online at www.bosch.com , www.iot.bosch.com , www.bosch-press.com , www.twitter.com/BoschPresse

 

Search press releases


Contact

Susanne Herzlieb
Maria-Theresien-Straße 23
97816 Lohr am Main
Phone: +49 9352 18-1573
susanne.herzlieb@boschrexroth.de




Related Articles

2017-04-24
Press Information

Intelligent hydraulics for increased availability

Connected hydraulics increase the availability of machinery and plants through condition monitoring and predictive maintenance. For this purpose, Rexroth offers scalable solutions, from individual units with local evaluation to the complete, cloud-based monitoring of large plants. Sensors measure all relevant operating conditions and software detects wear before it leads to failure. Retrofitting kits also economically integrate already installed plants into these concepts.


2017-04-24
Press Information

Hägglunds Inside Intelligence offers smart drive connectivity

Hägglunds Inside Intelligence, a new connectivity suite for Hägglunds hydraulic direct drive systems, puts Bosch Rexroth at the cutting edge of performance optimization. Through smart technologies, this growing range of products and services offers the customers many forms of direct access to Bosch Rexroth expertise.