CIMT 2017 – Connected Automation. i4.0 now

CIMT 2017

Connected Automation. i4.0 now: Higher productivity, increased efficiency and maximum connectivity

Multi-technological system solutions from Bosch Rexroth enable you to easily increase the productivity, energy-efficiency and flexibility of all cutting and forming processes. From linear and hydraulic components to electromechanical and electro-hydraulic solutions up to our scalable CNC platforms: you benefit from Rexroth’s comprehensive and proven technologies, broad industry know-how, and products fully localized for the requirements of the Asian market.

Improve the performance of your machine tools with the drive and control technologies from Rexroth: from IoT turnkey solutions and our new i4.0 highlight IoT Gateway to open CNC platforms IndraMotion MTX and smart products like our integrated measuring system IMS-A or CytroPac – with our Connected Automation portfolio, you are ready for Industry 4.0.


Experience our cutting-edge automation technologies at

CIMT 2017, Hall: W 3 Booth no: 191

in Beijing, China, April 17 - 22, 2017.


Don’t miss out:

  • IoT Gateway – our highlight i4.0 solution
  • Live Demo of ZhengFeng machining center – feel the high-dynamic movement
  • Premiere: CytroPac introduced to the Chinese market for the first time

  • Live Demo

    Direct driven, low cost machining center for precise and dynamic production

    Live Demo

    To demonstrate our cost effective, extremely powerful CNC system doing 4 axes machining we will have a special exhibit: Booth visitors can feel the high-dynamic movement of a machining center used for manufacturing high-precision smart phone components. See the perfect movement of interpolating linear, torque and spindle motor axes achieving up to 1.5 g acceleration. Unique is the easy integration of these direct driven motors to the CNC system on the low cost market.

    The use of our integrated, linear absolute measuring device IMS-A makes the manufacturing of the machining center much more simple and cost effective by reducing the amount of time to align the otherwise needed linear scale to the guideways.

  • Industry 4.0

    IoT Gateway

    Get ready for Industry 4.0 with the IoT Gateway from Rexroth! With this i4.0 solution, you can network new and existing machines cost efficiently and optimize production processes and product quality – fast and flexible, without intervening in the automation logic.

    The IoT Gateway is a precisely coordinated combination of control hardware and software for implementing IT applications. It collects sensor and process data, transmits it to MES, cloud applications or local machine state monitoring systems, and also enables process data analysis.

  • IndraMotion MTX micro

    Compact and cost-effective, but with a full range of functions

    Unique in the market of low-cost CNC systems: IndraMotion MTX micro is the first compact system with five-axis interpolation. The advanced IndraMotion MTX micro comes with tailor-made operator panels, a compact multi-axis controller with integrated CNC and a PLC.

    IndraMotion MTX micro is the perfect and cost-efficient high-performance solution for turning, milling, drilling, laser and water jet cutting as well as for grinding and gear cutting. Open standards such as Sercos allow the easy integration into future-proof Industry 4.0 environments.

    The CNC control facilitates shorter machining times and ultra-high production accuracy. With IndraMotion MTX micro, machine builders benefit from the simple installation, quick commissioning and parameterizing of sophisticated CNC systems.

  • IMS-A

    High-precision guidance and measurement

    Manufacturing productivity and quality absolutely depend on accurate production machine data - which is why Bosch Rexroth created the IMS Integrated Measuring System.

    This integrated measuring system combines ball rail and roller rail systems with an absolute length measuring system in our new IMS-A product. This linear encoder provides accuracy comparable to glass measurement systems (without requiring additional machine space) and is ideally suited for external measurement applications in systems such as machine tools. IMS-A provides absolute position information immediately after system start-up and also helps minimizing production ramp-up time.

    Long story short: If you are looking for an inductive, highly accurate and also integrated measuring system, IMS-A is just right there for you.

  • MS2N

    Intelligent, powerful, flexible

    More torque, higher rotational speeds, practical single-cable connection, and an extensive option program: Rexroth’s new MS2N motor generation connects ultimate dynamics with compact dimensions and the best of energy efficiency.

    The MS2N motors flexibly meet the diverse requirements of modern automation and also become a data source for intelligent solutions in the Industry 4.0 environment. Forced ventilation and water cooling open up new areas of performance.