SCHWEISSEN & SCHNEIDEN 2017

SCHWEISSEN & SCHNEIDEN 2017
Content

Visit Bosch Rexroth at the SCHWEISSEN & SCHNEIDEN 2017 fair

September 25 – 29, 2017, Messe Düsseldorf, Hall 10 / Booth B18

Are you looking for the best possible solutions for your companies’ resistance welding process?

As a leader in resistance welding, Bosch Rexroth is proud to present innovative systems for maximum quality and process reliability at the SCHWEISSEN & SCHNEIDEN trade show. The unique process know-how we have gained over many years in a variety of welding processes and materials enables us to offer optimal solutions for your requirements.

Bosch Rexroth invites you to discuss your requirements both, present and future, with our experts by visiting us at the SCHWEISSEN & SCHNEIDEN trade show in Düsseldorf from September 25 through 29. We will be at Booth B18 in Hall 10. We look forward to seeing you there!

 

Our trade show highlights:

  • Industry 4.0 solutions for the networked production.
  • A series of compact welding panels with integrated welding gun controller for maximum integration and flexibility
  • PRC 7000 – the new welding control
  • Innovative products to meet specific requirements in aluminum applications
  • Comprehensive transformer program for maximum precision and cost effectiveness
  • “STC” Teach software function for time and cost savings during commissioning

 

We are looking forward to meeting you in Düsseldorf.

Bosch Rexroth AG

 
 
  • PRC 7000
    PRC 7000 – new welding control from Rexroth

    Welding – Efficient and in the Highest Quality

    The PRC 7000 control facilitates the realization of horizontally and vertically networked welding systems according to connected industry: The dual-processor architecture for process control and communication allows especially high data transfer rates without affecting the welding process control. The fast information exchange with the higher-level controller can be easily realized using all common Ethernet protocols. All data are being centrally stored on a production server – this helps to reduce the number of required operating computers. Welding PC and operating interface can be physically separated from the welding cell.

     
     
  • PSI 6000
    PSI 6000 – the right inverter any time for any application

    The intelligent PSI 6000 inverters have been specifically designed for spot, projection, and resistance seam welding. The extensive control functions guarantee high process reliability. The PSI family offers a variety of additional functions for welding high-strength steel or aluminum.

    The 1,000 Hz medium frequency/DC technology has proved its particular economic efficiency in many applications in contrast to other processes:

    • Higher welding quality via more dynamic current control than for the AC system
    • Weldability of many material combinations increased by more well-directed energy supply
    • Spatter reduced by adjusted welding current and/or current time
    • Electrode life lengthened thanks to lower thermal and mechanical load on the electrode caps
    • Smaller and lighter transformers for integration into the welding gun.
     
     
  • Transformers program
    Transformers program – for maximum efficiency and accuracy

    The medium-frequency transformers with integrated rectifier-package are an additional asset to our successful PSI 6000 inverter system. The carefully coordinated components deliver optimal power transfer and offer additional monitoring functions between the inverter and the transformer. The result: greater profitability and higher precision for welding.

     
     
  • Connected Industry
    Connected Industry

    With Bosch Rexroth solutions you can realize the production of the future already today. As part of the Bosch group we have all the relevant enablers for Industry 4.0 in our portfolio in the form of ready-to-use products, systems, and software. The new PRC7000 control for example facilitates the realization of horizontally and vertically networked welding systems according to connected industry: The dual-processor architecture for process control and communication allows especially high data transfer rates without affecting the welding process control. Visit us at our Rexroth booth (10/B18) at the SCHWEISSEN & SCHNEIDEN trade show in Düsseldorf. Our Industry 4.0 experts are ready to help you drive the development of smart industry solutions!

     
     
  • The multi-technology CNC
    The multi-technology CNC for perfect metal forming and cutting

    The multi-technology CNC for perfect metal forming and cutting

    Up to 60 independent channels and 250 axes can be controlled with one single CNC – with the fastest PLC and CNC cycle times and at significantly reduced hardware and engineering costs.

    The new functions for laser cutting, water jet cutting, and plasma cutting further increase the versatility of the IndraMotion MTX series in multi-technology production in one machine. The flexibler multi-axes-interpolation between electrical and hydraulical servo axes allow to run even the most complex 3D bending operations.

    All IndraMotion MTX systems offer an intuitive multi-touch user interface as well as real-time 3D NC simulation.