SPS IPC Drives 2017

SPS IPC Drives
Content

Hall 7, Booth 450

Experience Connected Automation!

Nuremberg will become the center of the automation industry from November 28 to 30 when the SPS IPC Drives 2017 opens its doors. Visit us in hall 7, booth 450 and discover our complete IoT-capable automation platform under the banner of Connected Automation.

This also includes the latest versions of our software and engineering platform, IndraWorks, as well as a completely new product family with industrial PCs and HMIs. You also have numerous other highlights to look forward to from our range of drive and control technology and motors:

  • MTX – the CNC system solution with enhanced software functions for efficient machining and forming
  • MLC – the motion control solution with new functions for robotics, PLC and machine safety
  • An extended range of motors – self-cooled linear motors from the ML3 series as well as new versions of the servo motors MS2N and MS2E
  • PRC 7000 – the IoT-capable resistance welding control: highly efficient and reliable
  • Services – best-in-class support: from the service app to 360° consulting

Are you curious? Then come along to the SPS IPC Drives 2017. Find a coupon for a free season ticket here.

We look forward to seeing you there!

 
 

  • CNC
    CNC

    MTX - The CNC system solution for perfect machining and forming

    • Fastest CNC in the market with 60 channels and 250 axes
    • Open architecture and standards ideal for I4.0
    • Simple operation and programming

     

    Characteristics

    • Up to 60 independent CNC channels
    • Scalable up to 250 axes with one CNC
    • Intuitive multi touch displays in different sizes
    • 3D NC simulation with collision detection
    • Multi-technology support for all cutting and forming applications
    • CNC kernel by Bosch Rexroth according Bosch development standards
    • OPC UA server and slave for client PLC, CNC data access
    • Proven technology for i4.0 installations

    CNC logo
     
     
  • Motion Control
    Motion Control

    MLC - The Motion Control solution with new functions for robotics, PLC and machine safety

    • Synchronized and coordinated motion
    • Robotic Kinematics
    • Motion Technology Apps
    • IoT Connectivity

     

    Characteristics

    • One software - multiple platforms: from integrated drive motion up to PC based systems
    • Benchmark performance: Up to 250 axes
    • Ready for Industry 4.0 - WEB Based Service Tool
    • MLC Robotic Functionality- Interface to Stäubli Scara Robots, Hexapod kinematic
    • Motion handling bundle - low & mid range focus
    • Generic Application Template (GAT): wizard based programming

     
  • PLC & IoT
    PLC & IoT

    A new generation of IPCs - PR | VR | DR - Flexible, robust, easy to connect

    • High flexibility for customer specific solutions
    • High serviceability and maintenance free
    • Worldwide availability

     

    Characteristics

    • Uniform design with high serviceability and maintenance free
    • Energy efficient with low power losses
    • Scaled performance based on INTEL chip technology (ATOM to iCore)
    • Multi touch displays in graduated sizes
    • Standardized display interface CDI+ up to 100 meters with multi display mode

     
  • Process Control
    Process Control

    PRC 7000 – new welding control from Rexroth

    • Efficient programming and diagnostics
    • Fast commissioning
    • Adaptive regulation and monitoring for maximum weld spot quality
    • Open system architecture
    • Compact design, maximum energy efficiency

     

    Characteristics

    • Up to 88kA maximum weld current
    • Air- or watercooling
    • Field bus interfaces selectable
    • Electrical servo gun interface via Sercos
    • STC functionality for fast commissioning of weld jobs
    • Application layer with integrated PLC
    • Aluminum welding, projection welding

     
  • Drives
    Drives

    Synchronous servo motors MS2N / MS2E - Integrated SafeMotion encoder and explosion protection option

    • Higher performance and productivity
    • Fewer automation components
    • Faster engineering

     

    Characteristics

    • High torque density for less space or more power
    • Maximum dynamics due to low inertia and high overload capacity
    • Robust single cable connection with up to 75m cable length
    • MS2N with SafeMotion encoder with up to SIL3 PLe
    • Motor as simple torque sensor with IndraDrive

     

     

    Iron-core linear motors ML3 - The direct drive alternative for ball screws

    • Alternative for classic ball screws
    • Higher performance and productivity due to linear direct drive

     

    Characteristics

    • High feed forces with small installation space
    • High acceleration and dynamics for shortest cycle time
    • Lowest detent force and force ripple for printing and cutting systems

     
  • Services
    Services

    Service App

    • Simple identification of the product by simply scanning the QR code on the product
    • Quick and direct access to service help, such as direct contact with the Rexroth Help Desk, ordering spare parts and repairs

     

    Digital Service Assistant

    • Online diagnosis tool with direct access to the control system
    • Fast and direct identification of the cause of the error
    • Immediate initiation of measures for error correction

     

    Retrofit / Modernization

    • Significant extension of service capability
    • Cycle time reduction
    • Energy saving
    • Connection to the advantages of the industry 4.0 world