International
 

Imaging Devices

Computed tomography scanner
Content

Imaging solutions for the efficient, flexible and comfortable treatment of patients

Manufacturers of state-of-the-art health care products such as Computer Tomography Scanners benefit from innovative Rexroth modular technologies. Rexroth provides robust, highly precise and reliable components such as ball rail systems , electromechanical cylinders or ball screw assemblies , which facilitate almost frictionless movements and the accurate positioning required for high quality imaging. Rexroth components are explicitly designed for low maintenance and an especially long operating life.

Contact

Please get in contact with Bosch Rexroth.

 
 

Key Technical Data

Ball Rail Systems:

  • Extremely high load capacities up to 223,000 N
  • High speeds up to 10 m/s
  • 6 accuracy classes

Ball screw assemblies:

  • Available in sizes from 6 mm to 80 mm
  • Leads from 1 mm to 40 mm
  • 13 different ball nut designs
  • 4 accuracy classes

Customer Benefits

  • Long operating life
  • Low maintenance requirements
  • Low vibration
  • Low noise