Multi-Purpose X-Ray Systems

Multi-Purpose X-Ray System

Unique Modular Technology for customer-specific multi-purpose X-Ray systems

Modern mobile C-arm X-ray devices and innovative handheld X-ray machines are indispensable tools for the early and reliable diagnosis of a broad range of wide-spread diseases. The requirements of strict safety regulations and cost-efficiency can be met with the use of standardized modular components provided by Rexroth.

Rexroth ball rail systems in a wide range of sizes facilitate low friction movements and the extremely accurate positioning of movable elements. High load capacities considerably increase the nominal service life and allow for the construction of compact, powerful and energy-efficient lightweight systems. Electromechanical cylinders are used for precisely parameterized vertical movements.


Please get in contact with Bosch Rexroth.


Key Technical Data

Ball Rail Systems:

  • Available in 16 sizes from 7 mm to 125 mm
  • Rail lengths up to 4m
  • Extremely high load capacities up to 223,000 N
  • High speeds up to 10 m/s
  • 6 accuracy classes

Customer Benefits

  • Long operating life
  • Low maintenance requirements
  • Low vibration
  • Possibility of downsizing (due to high load rating and rigidity)