International
 

New controls platform for Industry 4.0 solutions



 
 IndraMotion XLC

IndraLogic XLC (eXtended Logic Control) PLC system

The new IndraLogic XLC (eXtended Logic Control) PLC system implements the latest PLC technology to provide substantial advantages for the intelligent automation of production tools and systems.

IndraWorks software offers a full integration of all necessary tools and a noticeable reduction in the engineering process chain. Object-oriented language extensions in programming enhance the quality of user programs through simplified modularization and accelerate the generation of machine variants.

 
 

 
IndraMotion MLC Controller-based

IndraMotion MLC Controller-based

The compact Rexroth IndraMotion MLC motion logic system gives you any freedom you wish for your consistent and modern machine automation. Innovative software and firmware functions, easy engineering and open system interfaces provide maximum flexibility in all motion applications.

By combining motion, robot and logic control with technology functions, you can synchronize multi-axis applications very easily – freely scalable for central or decentralized solutions with a flexible control platform.

 
 

 
 IndraControl XM

IndraControl XM control platform

The IndraControl XM control platform is available for a wide variety of different motion logic applications. Local connection of the modules from the new IndraControl S20 I/O family expands the control system flexibly to a high-performance process link. As standard, decentralized I/Os, drives, and other system peripherals are connected via Sercos. Optional extension modules open up further integration options. The service-friendly design is an easy way to reduce installation and commissioning costs.

 
 

 
IndraMotion MTX

CNC solution IndraMotion MTX

Our latest solution based on open architecture is the IndraMotion MTX advanced, wich offers a systematic approach to cutting and forming. This new CNC system controls up to 250 electric/hydraulic axes and the controller can execute tasks in parallel on up to 60 channels. And, even while operating at the maximum numbers of axes, CNC in IndraMotion MTX guarantees high performance and short cycle times. Furthermore, IndraMotion MTX unique high processing power delivers interpolation times as fast as 0.25ms in combination with respective controller hardware.