Accumulator charging circuits

Kompaktaggregat Serie CPM-MT
Marginal Column

Technical data

  • Motor power of up to 2.2 kW
  • External gear pumps with up to 7.4 cm³/r
  • Operating pressure of up to 250 bar
  • TÜV-tested pressure relief valve
  • Rexroth industrial valves integrated
  • Tank capacity of up to 20 l

Ready-to-install Clamping and Drive Modules

The Compact Power Modules CPM-MT have everything that a high-performance solution requires: pump, motor, control block and accumulator - fast configured with the CHoose software tool, ready-tested and equipped with the industrial valves from Rexroth.

The light compact unit made of aluminium can be installed horizontally or vertically, which saves installation space. As it is quick and easy to install, so you can start with basic unit and expand or add functions as required.

The advantages for you:

  • Compact: horizontal or vertical installation
  • Stand-alone: all components are integrated, no additional piping
  • Light: aluminum housing, optimized design
  • Simple: installation and commissioning as a plug & play solution
  • Fast: product configuration using the CHoose software tool
  • Flexible: easy to adapt and expand using functional plates; optional Rexroth pressure switch and accumulator
  • Worldwide Rexroth service