High-precision feed axes

High precision feed axes for cutting machine tools

With Integrated Axis Controllers (IAC) Rexroth completely incorporated control electronics in the valve. The single-axis controllers close the control loop directly without detour via the control cabinet.

Your advantages:

  • The highly integrated and compact design of Motion Control significantly reduces your installation effort
  • Decentralized electronics save valuable space in the control cabinet
  • Drastic reduction of cabling expenses due to decentralized electronics

Among other devices, the field bus-capable IAC control electronics communicate with the CNC control via PROFIBUS-DP or PROFIBUS-DP/V2 (PROFIdrive). This offers the option to realize complete machine modules consisting of actuator, sensoric and drive control to form one complete logistic unit. IAC systems can easily be integrated into the control architecture independent of any technology