Standard power units

Standard aggregate solution for cutting machines

The ABSKG unit family – efficient solutions by Rexroth

Tailored standard:

The high level of modularity of the Rexroth hydraulics construction kit is a precondition for solutions that are perfectly matched to individual machines.

Offering a wide range of pump/motor combinations, tank capacities of 20, 40 and 60 l as well as a wide variety of control variants, the power unit family ABSKG covers a wide spectrum of applications

The most important technical characteristics:

  • Robust aluminum container
  • Modular design
  • Compact unit design
  • Individual alignment possible
  • Broad ranges of uses
  • Additional options available
  • Clear, maintenance-friendly design