Linear Motion and Assembly Technolgy


Food has specific requirements according to processes and technology. This applies even when already packed foodstuffs are transported. Linear Motion and Assembly Technologies offer numerous handling and transport solutions for primary, secondary and final packaging applications that meet the high hygiene requirements and the demand for flexible solutions in the food industry.

VarioFlow plus

VarioFlow plus

VarioFlow plus - The innovative chain conveyor system

Easy to plan with the MTpro layout designer, three-dimensional, modular, fast and error-free assembly, quiet and efficient operation. Rexroth has implemented all this features in the new VarioFlow plus. It has now been further developed to include an innovative drive concept and numerous complementary products.

More advantages with VarioFlow plus

EasyHandling for packaging and processing


Rexroth's EasyHandling makes the automation of handling systems much easier, faster and more economical.

Perfect interaction between these elements reduces engineering, assembly and commissioning time by up to 80 percent.

More about EasyHandling

Linear Motion Technology

Linear Motion Technology

Rexroth Linear Motion Technology - precise, reliable, future-proof

Reliable guidance and precise positioning – Rexroth provides a complete linear motion technology range for these tasks, from guides through to drive units. Linear motion technology components are the interface between static and moving machine elements. Its needed whenever precision and high load-bearing capability are required, as is above all the case in machine construction and automation.


EMC electromechanical cylinder

EMC electromechanical cylinder

The Electromechanical Cylinders from Rexroth are a powerful alternative to pneumatic and hydraulic cylinders, while providing significant benefits in terms of energy efficiency and high resistance to chemicals and cleaning agents.

Read more Advantages

Linear Guides and Ball Screw Assemblies

Linear Guides and Ball Screw Assemblies

Linear Guides and Ball Screw Assemblies, single products or campactly integrated in Linear Systems, provide dynamic and reliability for foodstuff production.

Stainless Steel and hygenic design characterize specific products of the Linear Motion technology.

Lifetime of the ball screw assemblies increased by 80 percent


ActiveCockpit - everything in live view

As an interactive communication platform, ActiveCockpit processes and displays production data in real-time. IT applications from production planning, quality data management and sending e-mails are intelligently networked with machine and system software functions.

Read more