International
 

Electric drives and controls

  • Electric drives and controls
    next page

    Electric drives and controls

    In consultation with the customer Rexroth translates the application procedures into a control philosophy, which forms the basis for the development of hardware and software. The specially designed controls with dedicated software enable the operator to go through different phases of each procedure in full control.

 
Content

The integrated control system provides the operational capability and continuously guards the system safety. To assure the safety and reliability of the integral system extensive redundancy features are included in the drive and the control technology.

Data retrievement

The control system is based on a master-slave principle and controls the correct interaction between the central computer and the modules. The provision of actual Drive & Control system data enables the operator to manually intervene. Apart from the functional control, the operator control panel provides a Graphical User Interface that facilitates system monitoring and parameter adjustment.