International
 

Split barge solutions

  • Split barge
    With courtesy of DEME

    Split barge

    Bosch Rexroth is an experienced partner in the dredging industry. When it comes to hydraulic systems for cutter suction dredgers, Rexroth has developed various high quality standard solutions.

Marginal Column

Split barge products

Related products to our split barge solutions include:

Content

A split barge is made up of two halves, which can turn around each other on hinges. The hinges on both halves are connected with hydraulic cylinders. When unlocking these two halves, starboard and port side, the vessel splits in longitudinal direction and the load will be dumped automatically due to the construction of the hull. Once the load is discharged, the hull shape/construction also forces the two halves to join again and the hydraulic cylinders are retracted.