SMC presses

Sheet Moulding Compound press graphic

The Sheet Molding Compound (SMC) is a mass produced from thermosetting fiber-resin compounds and is used primarily in closed-die compression molding.

 
 
  • High-precision positioning and accurate closed loop control of the axes in synchronization (4 axes or possibly more)
  • Pressure and/or force control of the control axes
  • Dynamic control valves, multi-axis-enabled closed loop control electronics
  • Cylinder with position measuring system (integrated / external)
 
 

Rexroth solutions:

Control valves (usually WRCE , WRDE or WRTE )

Variable displacement pumps (usually A4VSO and A10VSO ) and internal gear pumps (usually PGH )

Closed and open loop control via MAC8

High-precision Profiled rail systems for the slide guide

Mechanical drives ( ball screw assemblies ) for auxiliary axes

Transfer systems for transport of workpieces

Handling units for feeding and/or removing of workpieces

Electric- Drive Systems can be found in our IndraDrive Catalogue

Our PLC and Motion Control Systems are to be found in our Control Catalogue