International
 

Marine

  • Marine Solutions
    Marine Solutions

    Marine solutions

    Bosch Rexroth is one of the leading specialists worldwide in drive and control technology. Rexroth offers a comprehensive portfolio to the marine and offshore industry that varies from standard products up to Engineered-to-order solutions.

  • IndraDrive ML
    IndraDrive ML

    Certified electric Drives

    - Up to 4 MW in parallel connection

    - Liquid or air cooling

    - Approved by DNV GL, ABS, LR

  • Embedded control XM
    Embedded control XM

    Embedded control XM

    - Temperature range -25 / +60 °C

    - Robust and shock resistant

    - Suitable for extreme conditions (explosion proof)

Marginal Column

Contact

Please get in contact with Bosch Rexroth marine specialists directly.

Marine department

Phone: +49 9352 40 30 20

Email

Dredging

More information about dredging products and solutions can be found on the dredging website:

Content

Reliable maritime equipment

For more than 50 years, Rexroth has been equipping ships of all kinds with drive and control solutions for numerous different tasks. We accompany OEMs, shipyards and ocean carriers from the design and commissioning through the entire life cycle of the ship and ensure that our technology works reliably and efficiently.