International
 

Hydraulic Power Units

Content

Modular Hydraulic Power Unit (MHPU)

By standardizing the individual elements of a hydraulic power unit as well as the frame on which all elements are mounted together, significant time and cost reductions can be realized. HPU assemblies with an installed power ranging from 350 to 3000kW can be delivered to the market quicker than before meeting the same high quality standards as before.

Marine Hydraulic Power Units

Marine Hydraulic Power Unit (HPU)

Rexroth supplies matching “power packs” to meet the requirements of every drive in marine technology – manufactured to a uniform standard, as with all our components and systems. This guarantees economic efficiency, long service life and reliability.

 

Start-up Unit for ship's Diesel Engines

The redundant start-up unit serves as an accumulator charger before start-up of the motor. The different sizes available are designed to be efficient and space saving and meet the stipulations of the classification societys.