International
 

Subsea Automation

  • next page

    Subsea Valve Actuator

    The Subsea Valve Actuator is an electro-mechanical actuator with hydrostatic drive designed to complete the range of traditional hydraulic and all-electric subsea actuators for subsea control and production systems

  • Subsea Hydraulic Products
    Subsea Hydraulic Products

    Subsea hydraulics

    With worldwide demand for oil, natural gas and minerals rising, and recent discoveries of sources located in the deep sea, new hydraulic subsea systems will be needed to harvest these resources from increasingly harsh environments.

  • Subsea Hydraulic Power Unit
    Subsea Hydraulic Power Unit

    Subsea HPU

    With worldwide demand for oil, natural gas and minerals rising, and recent discoveries of sources located in the deep sea, new hydraulic subsea systems will be needed to harvest these resources from increasingly harsh environments.

  • Hydraulic Subsea Solutions
    Hydraulic Subsea Solutions

    Subsea solutions

    With worldwide demand for oil, natural gas and minerals rising, and recent discoveries of sources located in the deep sea, new hydraulic subsea systems will be needed to harvest these resources from increasingly harsh environments.

Marginal Column

Subsea movies

Contact

Please get in contact with Bosch Rexroth deep sea solutions specialist directly.

Marine department

Phone: +49 (9352) 18 4695

Email: marine@boschrexroth.com

Local contact: contact locator

Content

Subsea solutions

Hydraulically driven systems that operate on the ocean floor, as well as remote operated vehicles (ROV), which can penetrate down to many thousand meters below sea level, place particularly high demands on the hydraulics. Rexroth is the first to adapt numerous standard hydraulic components, such as valves, cylinders, motors, hydraulic power units and manifolds, to fit the special requirements for subsea applications such as pressure compensation and corrosion protection to provide hydraulic subsea equipment with a longer maintenance-free life span and optimal performance.

Subsea hydraulic products

In order to withstand the immense external pressure, encapsulated or pressure compensated subsea control plates and subsea hydraulic power units (HPU) have to be used. Subsea cylinders have to be built using special sealing systems and even individual subsea components, such as subsea valves and subsea motors, have to demonstrate specific features. Rexroth tested the subsea hydraulic equipment in a unique pressure chamber facility, was able to demonstrate suitability of its hydraulic components to a depth of 6,000 meters below sea level.