Feeders

Content
 

Apron and Belt feeders

Apron and belt feeders handle high starting torque and frequent load spikes in harsh environments. Our modular drive solutions offer built-in protection against shock loads, which safeguards your machine´s functionality and reduces the risk of production stops.

The moment of inertia of our hydraulic direct drive systems is a mere 0.1% compared with that of an equivalent electromechanical drive system with a gear reducer. This feature is significant when you consider increasing the uptime on your feeders by limiting stress on machinery, chains and drive line.

Our system solutions offer:

  • Full starting torque for an unlimited time
  • Built-in overload protection
  • Easy handling of frequent starts and stops
  • Variable speed enabling process optimization