International
 

Motion Simulation Technology

  • eMotion-14000
    eMotion-14000

    Pushing the envelope

    The modern, high quality design enables the eMotion-14000 to push the envelope in performance, efficiency and safety.

  • Driving Simulation
    Driving Simulation

    Immersion by design

    Driving simulators are essential in modern vehicle development. When the simulation is more realistic and immersive, the analysis and decisions will be better as a result. Bosch Rexroth can help achieve these ambitions.

  • XY Tables
    XY Tables

    High-end motion tables

    Based on electrically driven linear servo actuators, Rexroth XY platforms form a reliable basis for driving simulators.

  • 6dof motion platform, 2700 motion simulator
    6dof motion platform

    Motion platforms in a wide variety of applications

    Motion platform for simulating ship movements, in order to pre-test autonomous takeoff and landings of unmanned aerial systems. This is just the beginning: speaking about motion system solutions for aviation, the sky is the limit!

  • 3dof motion platform
    3dof motion platform

    3Dof Motion Platforms

    The 3dof motion platform - cMotion - is specially developed for Cabin Emergency Evacuation Trainers (CEET). The cMotion platform range is suitable for narrow and wide body aircrafts with payloads up to a maximum of 16,500kg and 33,000kg.

Motion simulation platforms and tables

In motion simulation, Rexroth offers electrically driven 3dof and 6dof motion platforms as well as XY table solutions.

The 6dof platforms, eMotion-1500, eMotion-2700 and eMotion-6000 are designed for today’s middle payload range in the electric driven motion systems product line.

The hydraulic 3dof platforms, cMotion-16500 and cMotion-33000, are used for Cabin Emergency Evacuation Trainers (CEET's). The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.

Contact

Please get in contact with Bosch Rexroth 3dof and 6dof motion platform specialists directly.

Motion department

Phone: +31 411 651 122

Email

Download documentation

Success stories

 
 

Possible other interests because you are interested in actuators

Testing Technology