cMotion-16500

  • cMotion-16500 - 3dof motion platform
    cMotion-16500 - 3dof motion platforms for CEET upto 16,500kg

    3dof Motion Platform

    The hydraulically driven 3dof linear actuators for cMotion-16500 are developed and manufactured within Rexroth. This type of 3dof motion platform is perfectly suitable for Cabin Emergency Evacuation Trainers.

Hydraulic driven

In motion simulation, Rexroth offers electrically and hydraulically driven motion systems for today’s simulation market. The cMotion-16500 is designed for today’s high payload range in the hydraulic driven motion systems product line: 16500 kg (36,376 lb). The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.

Contact

Please get in contact with Bosch Rexroth motion platform specialists directly.

Motion department

Phone: +31 (411) 651 951

Email: motion@boschrexroth.com