cMotion-33000

  • cMotion-33000 - 3dof motion platform
    cMotion-33000 - 3dof motion plaforms for CEET upto 33,000kg

    3dof Motion Platform

    The CEET motion platforms are designed to duplicate real aircraft behaviours.

Hydraulic driven

In motion simulation, Rexroth offers electrically and hydraulically driven motion systems for today’s simulation market. The cMotion-33000 is designed for today’s high payload range in the hydraulic driven motion systems product line: 33200 kg (73,040 lb). The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.

Duplicate real aircraft behaviours

The CEET motion platforms are designed to duplicate real aircraft behaviours. The hydraulic motion system can generate accelerations up to 1 G, and can be locked in any required crash position for emergency-slide operation training.

Contact

Please get in contact with Bosch Rexroth motion platform specialists directly.

Motion department

Phone: +31 (411) 651 951

Email: motion@boschrexroth.com