International
 

eMotion-14000

  • eMotion-14000 - 6dof motion platform
    eMotion-14000 - 6DOF motion platforms upto 14000kg

    Pushing the envelope

    The modern, high quality design enables the eMotion-14000 to push the envelope in performance, efficiency and safety.

  • eMotion 14000
    eMotion 14000 close-up

    Pushing the envelope

    The modern, high quality design enables the eMotion-14000 to push the envelope in performance, efficiency and safety.

  • eMotion 14000
    eMotion 14000

    Pushing the envelope

    The modern, high quality design enables the eMotion-14000 to push the envelope in performance, efficiency and safety.

Designed for high payloads

The eMotion-14000 is designed for today’s high payload range in the electric driven motion systems product line: 14000 kg. The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.

Electrically driven

The electrically driven linear servo actuators are developed and manufactured within Rexroth. All motion system components are in-house products from the Rexroth program.

Contact

Please get in contact with Bosch Rexroth motion platform specialists directly.

Motion department

Phone: +31 411 651 122

Email