International
 

eMotion-1500

  • eMotion-1500 - 6dof motion platform
    eMotion-1500 - 6dof motion platform upto 1500kg

    eMotion-1500

    The electrically driven 6dof motion platform eMotion-1500 is developed and manufactured within Rexroth. This type of 6dof motion platform is perfectly suitable for all kinds of vehicle simulators.

Electric driven

In motion simulation, Rexroth offers electrically driven motion systems for today’s simulation market. The eMotion-1500 is designed for today’s middle payload range in the electric driven motion systems product line: 1500 kg. The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.

Contact

Please get in contact with Bosch Rexroth motion platform specialists directly.

Motion department

Phone: +31 411 651 122

Email