• eMotion-2700 - 6dof motion platform
    eMotion-2700 - 6DOF motion platform


    The electrically driven 6dof motion platform for eMotion-2700 are developed and manufactured within Rexroth. This type of 6dof motion platform is perfectly suitable for simulators like drive and flight simulation.

Electric driven

In motion simulation, Rexroth offers electrically driven motion systems for today’s simulation market. The eMotion-2700 is designed for today’s middle payload range in the electric driven motion systems product line: 2700 kg. The proven in-practice design is a synergy of our Drive and Control skills and profound application knowledge.


Please get in contact with Bosch Rexroth motion platform specialists directly.

Motion department

Phone: +31 (411) 651 951

Email: motion@boschrexroth.com