International
 

Electric drives and controls

  • Offshore electric drives and controls
    Offshore electric drives and controls

    Electric drives and controls

    In consultation with the customer Rexroth translates the application procedures into a control philosophy, which forms the basis for the development of hardware and software.

  • Remote control systems
    Remote control systems

    Remote control systems

    Marex SB was designed for boats with diesel engines and reversing gear systems, controllable pitch propellers or waterjet propulsions to replace sluggish mechanical push-pull chains or cables.

 
Content

The specially designed controls with dedicated software enables the operator to go through different phases of the procedures fully controlled. The integrated control system provides the operational capability to the system and continuously guards the system safety. To assure the safety and reliability of the integral system extensive redundancy features are included in the drive and the control technology.

Data retrievement

The control system is based on a master-slave principle and controls the correct interaction between the central computer and the modules. The provision of actual data of the drive & control system enable manual interventions by the operator. Apart from the functional control the operator control panel provides a Graphical User Interface, facilitating system monitoring and parameter adjustment.

Remote control systems

Marex SB was designed for boats with diesel engines and reversing gear systems, controllable pitch propellers or waterjet propulsions to replace sluggish mechanical push-pull chains or cables.