International
 

Heave Compensation

  • Heave compensation system. With courtesy of Odim / Roll-Royce
    Heave Compensation System

    Heave compensation

    Bosch Rexroth is an experienced parter in the marine & offshore industry when it comes to different types of heave compensation systems:

    - Active Heave Compensation

    - Passive Heave Compensation

    - Motion Compensated Platform

  • Heave compensation cylinders
    Heave compensation cylinders

    Heave compensation

    Bosch Rexroth is an experienced parter in the marine & offshore industry when it comes to different types of heave compensation systems:

    - Active Heave Compensation

    - Passive Heave Compensation

    - Motion Compensated Platform

  • Heave Compensation Animation
Marginal Column

Heave compensation products

Related products to our heave compensation solutions:

Contact

Please get in contact with Bosch Rexroth heave compensation specialists directly.

Offshore department

Phone: +31 (411) 651 951

Email: offshore@boschrexroth.com

Local contact: contact locator

Content

Heave compensation systems vary from passive to active systems from 50 up to 12,000 tons applied for winch or deckmating systems. Active Heave Compensation (AHC) can be delivered integrated in the main drive systems as well as an add-on to an existing winch. Active heave compensation is executed combined with Passive Heave Compensation (PHC) and enables smooth operation with significant reduction of installed power. Active heave compensation systems are accurate in positioning, keeping your load in a steady position, where as power reduction is feasible up to 85%.