International
 

Skidding systems

  • Whether it concerns a rig skidding system, one for load out skidding or a skiddable A-frame for a floating crane, Rexroth has the solution for the total drive system, related controls and the required
    Skidding systems

    Skidding systems

    Whether it concerns a rig skidding system, one for load out skidding or a skiddable A-frame for a floating crane, Rexroth has the solution for the total drive system, related controls and the required mechanical components.

Marginal Column

Skidding products

Related products to our skidding systems are:

Contact

Please get in contact with Bosch Rexroth skidding system specialists directly.

Offshore department

Phone: +31 (411) 651 951

Email: offshore@boschrexroth.nl

Local contact: contact locator

Content

The skidding concepts are diverse: hydraulic or electrical powered, motor or cylinder driven, with pins/claws, rack and pinions or gripper jack elements, modular or not, from our standard range or engineered to your requirements. All options are open.

Features and possibilities

  • Push/pull forces from 100 to 1000 tons
  • Hydraulic pressures up to 350 bar
  • Intrinsic safe electric systems
  • Reversible skidding possible
  • Double acting gripper clamps, which ensure gripper release
  • Enduroq layer applied to the cylinder rods Read more about Enduroq surface technologies
  • CIMS (Cylinder Integrated Measuring System) for accurate and automatic skidding
  • Remote operation
  • Adjustable gripper width
  • Skid mounted power unit and controls for easy installation
  • Power unit electric or diesel driven, explosion proof
  • Built-in synchronization