Stage decorations

Special decoration

Sophisticated scenery that cannot be accomplished solely with the permanently installed stage machinery often forms the highlight of theater productions. Such sets inevitably impose special requirements.


If they are to succeed as show stoppers, these mechanically operated special decoration sets have to perform perfectly reliably despite the use of simplified engineering. They must also be capable of quick assembly and dismantling.

Here again, Rexroth’s hydraulic drive technology offers the ideal solution for stage decorations. Thanks to the minimal noise, special sets can be moved without interrupting the performance. The entries and exits are executed smoothly, without jerks or jolts, and avoiding any rattling of the decoration.


All pictures were taken at the Bolshoi Theatre, Moscow.