Upper stage machinery

Hydraulic linear drives can reach considerable heights; Rexroth has previously installed drives with a lifting height of 14 m, but even greater heights are feasible. Direct linear drives also play an influential role in the upper stage machinery.


In particular as a 1:1 solution, they are installed as an alternative to manual counterlines during renovation and new construction projects. If the required lifting heights or other conditions rule out the use of a linear drive solution, hydraulic rotary drives are installed instead. Our next generation electronic winches are an ideal addition as point hoists. While our lighting bridges and stage curtains help to create an exceptional entertainment experience.


All pictures were taken at the Bolshoi Theatre, Moscow.