×

Proportional pressure relief valve, direct operated

DBETX


  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 1 l/min
  • Maximum flow 1.5 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Accessories
Ordering codes

Subject to change, status 2020-04-03 14:15:42