×

Axial piston fixed pump

A10FZG series 10


  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 315 bar
  • Maximum pressure 350 bar
  • Closed circuit
Features
Type code
Technical data
Ordering codes

Subject to change, status 2021-12-14 10:05:33