×

Load-sensing control block

SB23-M


  • Application: tractors
  • Sandwich plate design, 1 … 10 directional valve sections
  • Size 2
  • Nominal pressure on the pump side/on the consumer side 250/280 bar
  • Flow 100 l/min
Features

Subject to change, status 2021-01-12 10:07:22