Home > Products > Engineering > Communication interfaces > Sercos > Technology > Engineering via configuration
Engineering via configuration
From engineering, to configuring and commissioning, through to maintenance: Configuring, commissioning, diagnosing, and maintaining Sercos networks is very simple. Focus on the application – Sercos will structure your network and help keep it running smoothly.
All devices are connected to standard industrial CAT5e cables. After a brief initialization phase, the network is synchronized and ready to be used. Hot-plugged devices are synchronized with the network during operation and are automatically connected.
Advantages:
- Commissioning without presettings thanks to automated device recognition and address assignment. As required: Individual address preselection or hard address preassignment via selector switch
- Automatic recognition and compensation of duplicate address assignments
- No cabling errors during commissioning and maintenance: Both ports of a device work identically and do not need to be distinguished from each other when connecting
- Easy spare parts inventory: Patch and crossover cables are fully interchangeable
- Commissioning without master hardware possible: Service laptops are easily connected to the Sercos network
- Full range of diagnostics options: Automatic recognition, localization, and compensation of cable failures
- Transparency by way of clear network status available at all times (accessible using standard Ethernet diagnostics tools)
- Maintenance: Repairs and modifications can be made to the plant without compromising the remaining network thanks to hot plugging
- Remote maintenance via the Internet possible worldwide