Connections

Content

More flexibility in the individual construction of frames, apparatuses, machines, and special installations: With its highly configurable, ESD-capable connection elements, the Bosch Rexroth modular profile system offers the right solution for every technical or design-oriented application.

 
Connection elements Connection elements

Connection elements

Bosch Rexroth connection technology is highly durable, safe, and thoroughly ESD-capable. 28 connector types in 280 variants with different raster systems are available.

Joints Joints

Joints

Highly stable joints for rigid profile connections that can be adjusted to different angles offer maximum flexibility when designing working environments.

 
Installation elements Installation elements

Installation elements

Cable channels, cable brackets, and quick locks for the clean and safe laying of electric cables.

 

designLINE

The designLINE pressure die-casting connectors are equipped with a scratch-resistant aluminum-colored special paint, which gives them a particularly high-quality appearance. designLINE elements can also be used in ESD environments.

 
 

Find out more

 
Ergonomics Ergonomics

Ergonomics

How ergonomics and user-friendliness increase productivity and efficiency.

ESD ESD

ESD

Bosch Rexroth production systems – the optimum solution for the requirements of ESD, clean-room, and dry room conditions.

Lean production Lean production

Lean production

Individually designed manufacturing lines for maximum efficiency and less waste.

Industry 4.0 Industry 4.0

Industry 4.0

Bosch Rexroth’s assembly technology is suitable for integrating in Industry 4.0 environments

 
MTpro engineering software MTpro engineering software

MTpro engineering software


Intuitive software for conveniently planning, realizing, and customizing your assembly line.

eShop & Online catalog eShop & Online catalog

eShop & Online catalog


A complete overview of all the profiles, CAD data, and additional accessories with a convenient online ordering function.

Product documentation Product documentation

Product documentation


Informative documents on assembly technology solutions for a diverse range of applications.

Newsletter Newsletter

Newsletter

Order our newsletter so you can keep up to date with the innovations, trade fair appearances, and activities of Bosch Rexroth.