Skip to Content
×
- Standard element for secure, conductive connections
- Stop for correct positioning in the profile slot
- Stainless steel T-nut, e.g. for outdoor or cleanroom applications
- For fastening surface elements or 19" devices on profile
- Easy assembly as tension springs snap into the recess
- Collar screw with multi-function head so that tightening with a ring/open-end wrench (WS 13) or Torx screwdriver (T40) is possible
- Machine tightening possible
- Preferably to be used for fastening angles
- Quick and simple assembly
- Excellent force transmission via the wide flange
- Secure, conductive connection
- Notch at bolt end as marker for identifying correct position
- Profile finishing: not required
- The spring assists with the assembly and positioning of the sliding block and swivel-in sliding block
- For attaching light accessories such as cable fasteners or rings
- Easy assembly by clipping into the profile groove
- For gap-free connecting of two strut profiles, parallel to the axis or at any angle
- Parallel connector consisting of two sliding blocks with welded springs for simple assembly
- Attractive-looking interior connection, e.g. for material shelves
- Connection possible in any position
- Transferable displacement force per parallel connector: 600 N
- Tensioning connector for fast assembly
- The connector can be moved within the slot
- Easily accessible screws
- Three slots are left free for mounting surface elements
- Slot connector for fast assembly
- The connector can be moved within the slot
- Easily accessible screws
- Anti-torsion element can be removed if necessary
- Variable alignment (slot 10/10; 8/10)
- For elegant, easy-to-assemble profile connections
- Especially suitable for constructing frames for doors, protective grilles, or partition walls
- The inner bracket, 6 mm slot, can also be used as an inner bracket R, 6 mm slot
- For elegant, easy-to-assemble profile connections
- Especially suitable for constructing frames for doors, protective grilles, or partition walls
- For making right-angled, miter-cut profile connections
- Profile finishing with open profile slots: not required
- Profile finishing with closed profile slots: through-holes for screwdriver
- Heavy-duty connector for reliable absorption of high forces
- Can be used for both static and dynamic forces
- Connection possible in any position
- Profile finishing: not required
- Calculation program for static and dynamic forces included in MTpro engineering software
- For connecting profiles at any angle
- No obtruding edges due to rounding of bracket
- Brackets with centering lugs for rapid, precise assembly with protection against turning
- Centering lugs can be easily broken off for assembly on plates or at right angles to the slot
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Steel bracket without centering lugs for fastening at any angle
- Metal bracket for right-angled profile connections
- Surface elements can be screwed into the stiffening fin hole
- Profile finishing: not required
- Supporting bracket for fastening surface elements to profiles, e.g. for shelves
- Fastening of leveling feet offset inwards or wheels with thread M12
- For right-angled profile connections
- Centering lugs ensure that the assembly is protected against turning
- Profile finishing: not required
- Foundation bracket for securing frames to the floor
- The drilled hole for the floor dowel can be made without removing the foundation bracket
- Profile connector for the end-face connection of any profiles
- For an especially strong connection: one profile connector per slot
- Profile finishing: not required
- Lowest-cost connecting element
- Self-tapping screw, can be mounted without profile finishing
- Profile finishing: Thread cutting for M12x30 screw, through-hole for screwdriver/offset screwdriver
- Cover cap for sealing through-holes in closed profiles
- Provides torsion resistance for profile connections with central bolts or quick connectors
- Subsequent installation in the connection possible
- For connecting profiles at an angle of less than 45°
- Suitable for reinforcing frames
- Suitable for connections at the end-face or in the profile slot
- Connectors 45° 40x40 and 45x45 with centering lugs for easy positioning (centering lugs can simply be broken off for installation in the profile slot)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- For the right-angled connecting of two profiles
- Very good accessibility for tools during assembly
- Quick connector for 6 mm slot with square head; can be used as a 0° or 90° connector
- Profile finishing: Blind hole DB8 or through-hole D8
- For the right-angled connecting of two profiles
- Very good accessibility for tools during assembly
- O-ring for fastening allows overhead assembly
- Quick connectors can be swiveled into the profile slot at the point of assembly
- Profile finishing: blind hole DI, DB11, DB17 or through-hole DI, D11, D17
- Tie rod head rotated at a 90° angle to the connector sleeve
- Profile finishing: blind hole DI, DB11, DB17 or through-hole DI, D11, D17
- For end-to-end connecting of two profiles with equal cross-sections and at any angle, e.g. for frames
- Profile finishes:
– blind hole DB11, DB17 or through-hole D11, D17
– miter cut
- For end-to-slot connecting of two profiles at any angle, e.g. for framework constructions
- Profile finishes:
– blind hole DB11, DB17 or through-hole D11, D17
– miter cut
- For the end-to-end connecting of two profiles
- Through hole D17 (two-sided longitudinal end connector)
– Blind hole DB17 or through-hole D17 (end connector on one side)
- For the right-angled connecting of two profiles
- Designed for heavy loads and torsion
- Can be installed in closed frames
- Profile finishing: through-hole D11, D17
- For the right-angled connecting of two profiles
- Designed for heavy loads and torsion
- Can be installed in closed frames
- Profile finishing: through-hole D11, D17
- For the right-angled connecting of two profiles
- Very good accessibility for tools during assembly
- Profile finishing: Standard milling F1
- Bending moments must be avoided