Doors and fittings
- For self-assembly of hinges or hinge bands
- Can be used as a hinge band for non-transparent covering of the door crack
- Hinge profiles for slot dimensions 30 and 40/45/50 can also be combined for maximum flexibility
- For doors with profile frames or doors made of solid surface elements
- Fitted on outside or inside
- Assembly possible on solid surface elements
- For small doors and flaps
- Steel hinge for profiles with 6 mm slot
- Plastic hinge for profiles with 8 mm or 10 mm slot
- Assembly possible on solid surface elements
- Centering bolts for easy mounting and as an anti-torsion element
- Aluminum hinge for all slot systems
- Assembly possible on solid surface elements
- High-quality version
- Conductive version
- Suitable for use under clean room conditions thanks to abrasion-resistant guide bushings
- Plastic double hinge for profiles with 8 mm or 10 mm slot
- Assembly possible on solid surface elements
- Centering bolts for easy mounting and as an anti-torsion element
- Compact, removable hinge for doors which open to the right or left
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Centering lugs as an assembly aid and anti-torsion element
- For constructing large, heavy doors
- Removable
- For left and right stop
- Externally mounted: Opening angle approx. 180°
- Internally mounted: Prevents unauthorized disassembly, e.g. in the case of safety equipment
- For constructing large, heavy doors
- Adjustable for compensating clearance tolerances
- Removable
- For left and right stop
- Opening angle approx. 180°
- For a simultaneous swinging and sliding motion for making folding doors out of 30 mm profiles
- Extremely long service life (approx. 50,000 actuations)
- Suitable for frames made of profiles with 8 mm and 10 mm slot
- Frame and door profile are always flush (guide ring position depends on the thickness of the frame profile)
- Opening to the right and left
- Suitable for profiles 45x45 and 30x30
- “Standard locking” variant with random key selection (each lock has a different key)
- “Uniform locking” variant always has the same key
- Version with door handle or as two-way lock
- Opening to the right and left
- For frame profile 30x30 WG (EcoSafe protective fence system); incl. fastening material
- “Standard locking” variant with random key selection (each lock has a different key)
- “Uniform locking” variant always has the same key
- Opening to the right and left
- “Standard locking” variant with random key selection (each lock has a different key)
- “Uniform locking” variant always has the same key
- For installation in profile size 45x45 or larger
- Robust, heavy-duty design
- Suitable for installing a standard lock cylinder
- Door handle in the variants handle/handle and handle/knob
- Profile finishing: milling
- Opening to the right and left
- Self-locking in the closed position
- Smooth closing
- Ergonomically designed folding handle for opening
- “Standard locking” variant with random key selection (each lock has a different key)
- Opening to the right and left
- Compatible with numerous profile combinations
- “Standard locking” variant with random key selection (each lock has a different key)
- “Uniform locking” variant always has the same key
- Version with door handle or as two-way lock
- Opening to the right and left
- Compatible with numerous profile combinations
- “Standard locking” variant with random key selection (each lock has a different key)
- “Uniform locking” variant always has the same key
- Covered fastening screws
- Opening to the right and left
- Compatible with numerous profile combinations
- Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
- Version with door handle, can be opened from inside and outside
- Profile machining not required
- For installation in 40x40L 2N or 45x45L 2N profiles
- Suitable for installation of a standard lock cylinder (not included in the scope of delivery)
- Ruggedized design
- Robust construction equipped to withstand strong forces
- Fastening in the profile slot or on a woven wire grille with the clamping element
- Suitable for use in ESD-protected environments
- Prevents injuries caused by catching of body parts when closing sliding doors
- Suitable for sliding or swing doors
- The length of the handle can be varied by changing the tube D28
- For sealing doors (width > 500 mm) with an elastic lip seal
- Can be clipped into the slot
- Non-transparent elastic lip seal covers the door gap
- Stop for swing doors (impact force: 500 N/m)
- For flush-closing doors
- For sliding and swing doors
- Prevents particles from entering or escaping
- Sealing profile N6 for use in cleanroom environments
- Two-piece seal also performs a stop function
- For constructing inexpensive sliding and lifting doors
- Good functional reliability
- Can be clipped into the supporting frame made of strut profiles
- Round rod to minimize the displacement force required
- For surface elements 8 mm thick
- Insertion of the surface element into closed frame
- Can be clipped into the supporting frame made of strut profiles
- Sliding door profile, bottom, with half-round floor contour to minimize the displacement force required
- For surface elements with a thickness of 5 or 6 mm
- Insertion of the surface element into closed frame
- Sliding door profile Al 45
- Aluminum profile as a supporting construction element
- Installation using inner brackets between two vertical struts
- Slide profile to edge the upper part of the sliding door
- Insertion profile acts as a slide surface
- For reinforcing frameless surface elements on sliding doors
- Profile for s = 6 mm can also be used for 1/4 inch plates