Skip to Content
×
- For adjustable or rigid profile connections
- For high loads up to 45 Nm in the swivel direction
- Positive interlocking thanks to Hirth toothed coupling
- Swivel range 180°
- Easy adjustment in the 7,5° modular dimensions
- For adjustable or rigid profile connections
- For high loads up to 100 Nm in the swivel direction
- Positive interlocking thanks to Hirth toothed coupling
- Swivel range 180°
- Easy adjustment in the 5° modular dimensions
- For adjustable or rigid profile connections
- For high loads up to 100 Nm in the swivel direction
- Positive interlocking thanks to Hirth toothed coupling
- Swivel range 180°
- Easy adjustment in the 5° modular dimensions
- For movable or rigid profile connections at any angle
- Swivel range 180°
- With marking in 15° increments
- Clamping (3 Nm) and convenient adjustment of joint using a clamping lever (M4x20)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- For movable or rigid profile connections at any angle
- Swivel range 182°
- With marking in 15° increments
- Locking by clamping (5 Nm) or fixing with pins (15 Nm)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- For movable or rigid profile connections at any angle
- Swivel range 180°
- With marking in 15° increments
- Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- For movable or rigid profile connections at any angle
- Swivel range 180°
- With marking in 15° increments
- Clamping and convenient adjustment of “support” joint using a clamping lever (5 Nm)
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- For movable or rigid profile connections at any angle
- Swivel range 182°
- With marking in 15° increments
- Locking by clamping (5 Nm) or fixing with pins (15 Nm)
- The joint can be adjusted using a clamping lever.
- For movable or rigid profile connections at any angle
- Swivel range 182°
- With marking in 15° increments
- Locking by clamping (5 Nm) or fixing with pins (15 Nm)
- The joint can be adjusted using a clamping lever.
- Suitable for swiveling right-angled profile connections, e.g. for constructing supporting arms or doors
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Profile finishing: drilling of through-hole D17
- Suitable for swiveling right-angled profile connections, e.g. for constructing supporting arms or doors
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Profile finishing: drilling of through-hole D17
- Suitable for swiveling end connections, e.g. for the construction of supporting arms
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Profile finishing: drilling of through-hole D17
- Suitable for swiveling end connections, e.g. for the construction of supporting arms
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Profile finishing: drilling of through-hole D17
- Bearing pedestal for heavy constructions which are to be able to swiveled
- Version designLINE with special silver paint (RAL 9006) for an especially high-quality design
- Swivel fastening for shelves, etc. which need to be positioned at an angle of ± 90°.
- Clamping elements for adjustable connections
- Clamping elements for adjustable connections