Skip to Content
×
For the play-free mounting of surface elements in the profile slot For surface elements up to 6 mm thick Installation during frame assembly Mounting rim profiles PP can also be used as cover profiles For the play-free mounting of surface elements in the profile slot For surface elements with a thickness of 2–8 mm One or both sides of the mounting rim profile used, depending on the thickness of the surface element Installation during profile frame assembly Suitable for use under clean room conditions For the play-free mounting of surface elements in the profile slot For surface elements with a thickness of 1.5–8 mm For subsequent installation in closed frame constructions Installation of surface elements at center of slot The protective pane profile consists of the basic profile (A ) and the clip-on strip (B ) For the play-free mounting of surface elements For surface elements with a thickness of 2–8 mm For subsequent installation in closed frame constructions Installation of surface elements flush with the profile edge The protective pane profile consists of the basic profile and the clip-on strip. Both profiles are required to ensure proper functioning. For surface elements with a thickness of up to 13 mm For subsequent installation in closed frame constructions Asymmetrical form enables surface elements to be fastened in two different positions Clamping with snap-in clip or screw fitting with square nut M6 (included in scope of delivery) and screw Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC) For virtually gap-free surface element mounting For subsequent installation in closed frame constructions The asymmetrical design and cover cap enable the surface elements to be mounted in different positions: flush with the profile edge or in front of the profile Retainer ring for connecting the screw to the surface element (Machinery Directive 2006/42/EC) Bracket with thread for virtually gap-free mounting of surface elements For subsequent installation in closed frame constructions The surface element can be mounted in different positions: flush with the profile edge or in front of the profile (by breaking off the centering lug) Secures the fastening screw to the surface element For use with all Variofix blocks, but not for the S bracket Retrofitting possible For various thread sizes Cover strip profile for fastening surface elements using standard sheet metal screws Clipping the cover strip profile into the profile slot Low-cost connecting element For the construction of trays, material shuttles, or privacy shields on tables or frames To establish a defined electrostatic conduction between surface elements and strut profiles For constructing frames for woven wire grilles or surface elements For woven wire grilles with a wire diameter of up to 3.1 mm For surface elements up to 6 mm thick Screw fitting of frame to the outside of strut profile (subsequent installation) Insertion of frame into the slot of a strut profile or a sliding door profile Al 45 For fastening woven wire grilles in the profile slot For woven wire grilles with a wire diameter of up to 3.1 mm Suitable for 8 mm and 10 mm slots Low-cost connecting element Rattle-free mounting For virtually gap-free surface element mounting Holders for panel elements in front of the profile For panel elements with a thickness of 2 ... 6 mm For subsequent installation in closed frame constructions Protection against disassembly possible with headless setscrew (Machinery Directive 2006/42/EC)