Product of the Month

Content

Whether they’re round or square, Rexroth corner brackets always ensure elegant and stable corner connections!

Save 10% on our corner brackets from March 1 – April 30, 2014. You can find discounted prices and material numbers here .

The proven corner brackets in the Rexroth modular profile system have been the first choice for years for achieving elegant and stable corner connections with aluminum profiles.

The special benefit: both round and square caps fit on the bracket.

The corner brackets with caps impress with their premium-quality appearance, which perfectly matches the geometry of square or semicircular profiles. This makes them ideally suited for attractive showcases and frames.

No profile finishes are necessary, because the self-tapping screws are screwed directly into the core holes in the aluminum profiles. Centering lugs on the inside facilitate assembly and serve as anti-torsion elements.

Advantages and features at a glance:

  • Corner connection for up to three or half-round profiles with the same cross-sections
  • Fast and easy assembly with self-tapping screws
  • Profile finishing is not required
  • Attractive design
  • ESD conductivity
  • Ball or cubic caps to prevent injuries and prevent entry of dirt or contamination

The complete modular profile assembly system that helps you solve your tasks quickly

The Rexroth modular profile assembly system contains components for universal use that are perfectly matched to each other and are easy to mount so that you can solve any task quickly and successfully: Frameworks, enclosures, workplaces and much more.

Read more here.

To obtain more detailed information:

• Call us at +49 (0) 711/811-30698

• Send us a non-binding consultation request .

• Order now and get an additional discount of 2%.

• Inform yourself comprehensively on the greatest modular profile assembly system worldwide with more than 100 different strut profiles.