Product of the Month

Content

Stay in motion – Create simple guides using the sliders from Rexroth's modular profile system!

Save 10% on our sliders from May 1, 2014 – June 30, 2014. You can find discounted prices and material numbers here .

Using POM sliders from Rexroth's modular profile system, you can easily create manual sliding guides based on aluminum strut profiles. Here, the profile slot serves as the slide section.

The sliders attract very little moisture, can withstand high temperatures, and are resistant to harsh conditions. Thanks to the special material, they are also extremely low in wear.

Sliders are available for all slot versions (6 mm, 8 mm, 10 mm) and in many variants.

The flat, centered, and offset variants open up a broad range of application options. In addition, you can create pullout sections with the multislider, even across different slots (8 mm and 10 mm).

Features at a glance:

  • Material: POM
  • Various types: flat, centered, offset, multislider
  • Core hole for thread or self-tapping screws
  • Aluminum POM friction coefficient: 0.12

The complete modular profile assembly system that helps you solve your tasks quickly

The Rexroth modular profile assembly system contains components for universal use that are perfectly matched to each other and are easy to mount so that you can solve any task quickly and successfully: Frameworks, enclosures, workplaces and much more.

Read more here.

To obtain more detailed information:

Give us a call at +49 (0) 711/811-41246 or use the following links.