Skip to Content
×
Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4 Suitable kits enable the construction of doors (system doors, sliding doors, double doors) Fully assembled on delivery Simple mounting on the supports using the suspension brackets. Single fitter is sufficient Standard widths or customized dimensions Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4 Suitable kits enable the construction of doors (system doors, sliding doors, double doors) Fully assembled on delivery Simple mounting on the supports using the suspension brackets. Single fitter is sufficient Standard widths or customized dimensions Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4 Suitable kits enable the construction of doors (system doors, sliding doors, double doors) Fully assembled on delivery Simple mounting on the supports using the suspension brackets. Single fitter is sufficient Standard widths or customized dimensions for the low-cost construction of protective barriers with woven wire grilles WG30 and WG40 Fastening of woven wire grilles: directly in the special profile slot Fastening of surface elements: in the special profile slot using spring clamping elements (accessories) The profiles are connected using a central bolt (profile machining required) Modular dimension "B" relates to 45x45 supports for the low-cost construction of protective barriers with woven wire grilles WG30 and WG40 Fastening of woven wire grilles: directly in the special profile slot Fastening of surface elements: in the special profile slot using spring clamping elements (accessories) The profiles are connected using a central bolt (profile machining required) Modular dimension "B" relates to 45x45 supports For mounting the EcoSafe protective frame on the support at various angles Suspension bracket with centering lugs as anti-torsion element Safe and inexpensive Easy assembly; can be retrofitted Patented Meets the requirements of Machinery Directive 2006/42/EC Screw remains connected to the suspension bracket after loosening For compliance with the requirement in Machinery Directive 2006/42/EC when detaching protective frames – the long-arm spring is designed so that it tilts the protective frame outwards, making it clear that the protective frame is detached – the protective frame cannot fall out Easily removable EcoSafe protective frames Retrofitting possible Installation on both sides recommended for EcoSafe protective frames of width > 1500 mm For constructing an EcoSafe system door in the modular dimension system Use of finished protective frame as a door For doors that open to the left or right Required components: – system door kit – protective frame Assembly kit for constructing an EcoSafe sliding door with superstructure in the modular dimension system Use of finished protective frame as a door Easy subsequent installation in a protective fence Rollers with ball bearings for smooth running For doors that open to the left or right Assembly kit for constructing an EcoSafe sliding door without superstructure in the modular dimension system Use of finished protective frame as a door Rollers with ball bearings for smooth running For doors that open to the left or right Required components: –sliding door kit without superstructure – protective frame Assembly kit for constructing an EcoSafe double door in the modular dimension system Use of finished protective frame as a door Easy subsequent installation in a protective fence Optional installation of a standard lock cylinder in the lock mechanism for the double door Required components: – double door kit – two protective frames Components for constructing a lock mechanism for double doors Optional installation of a standard lock cylinder in the lock mechanism for the double door Lock mechanism assembly kit (A ) for individually designed double doors with HT max = 2000 mm Lock bracket (B ) for accommodating the lock bolt bar Base plate (C ) for mounting the lock bolt bar; fastened to the floor with supplied dowels. For doors which can be driven through For creating an electrically conductive connection between the woven wire grille and protective frame Connect the protective conductor via the ESD-conductive connection elements (e.g. T-nut) Guarantees safe conduction of short-circuit currents up to a rated current of 63 A For attaching handles, information boards or warning signs to woven wire grilles 40x40x4 and 30x30x3 Clamping with opposing pairs of clamping elements For installing standard commercially available safety switches on EcoSafe system doors For clamping surface elements in EcoSafe protective fence profiles 30x30 WG30 and 30x30 WG40 Play-free clamping Individual sections of the protective frames can be filled as you wish Very quick fitting and removal of pre-assembled frames in prepared supporting structures Protection against unintentional lifting out due to both parts of the suspension piece being screwed in Notes on compliance with the Machinery Directive 2006/42/EC: Please note that fastening parts may work loose during disassembly